Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08100-01 |
08100-02 |
08100-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | T (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.79 € | 1 | 4 Days | 12 | 4.5 | 5 | 24 | 11 | 7 | 50 | 24 | 12 | 9 | 0.0633 | ||
55.05 € | 1 | 4 Days | 15 | 6 | 6 | 30 | 13 | 9 | 65 | 31 | 16 | 10 | 0.1238 | ||
71.18 € | 1 | 4 Days | 20 | 8 | 8 | 48 | 27 | 11 | 100 | 49 | 20 | 10 | 0.5014 |
Loading...
Main material | Structural steel | Item | Bearing block | Version 1 | Short |
---|---|---|---|---|---|
B2(mm) | 2.5 | D1(mm) | 3 | L3(mm) | 2.5 |
RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
L2(mm)
T(mm)
Filter by standard shipping days
Optional Attributes