Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08550-00
Item | Drilling jig | Version 2 | DIN 6348 | A1(mm) | 63 |
---|---|---|---|---|---|
A2(mm) | 100 | A3(mm) | 190 | A5(mm) | 35 |
B1(mm) | 32 | B2(mm) | 86 | D1(mm) | 10 |
D2(mm) | 9 | D3(mm) | 4 | D4(mm) | 5 |
D5(mm) | M4 | D8(mm) | 15 | E1 | 24 |
E2(mm) | 13 | E3(mm) | 50 | E4(mm) | 40 |
E5(mm) | 18 | GR=installed size as per DIN 6 | 60x32 | H1 max.(mm) | 28 |
H1 min.(mm) | 3 | H2 max.(mm) | 100 | H2 min.(mm) | 73.5 |
H3(mm) | 48 | H4(mm) | 9 | H5(mm) | 125 |
L1(mm) | 31 | L2(mm) | 35 | S1(mm) | 6 |
Travel at 210° | 42 | Size | 0 | RoHS | Yes |
Weight (ERP)(kg) | 2.0400 |
This page is Drilling jig DIN 6348, size 0 to 3 s (08550), part number 08550-00.
You can find the detail information about specifications and dimensions on part number 08550-00.