Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08550-03 |
08550-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A1 (mm) | A2 (mm) | A3 (mm) | A5 (mm) | A6 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D5 (mm) | E1 | E2 (mm) | E3 (mm) | E4 (mm) | E5 (mm) | GR=installed size as per DIN 6 | H1 max. (mm) | H1 min. (mm) | H2 max. (mm) | H2 min. (mm) | H3 (mm) | H5 (mm) | L2 (mm) | S1 (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,615.32 € | 1 | 4 Days | 85 | 270 | 340 | 39 | 95 | 125 | 155 | 195 | M6 | 132 | 36 | 60 | 37.5 | 75 | 100x125 | 80 | 10 | 264 | 194 | 130 | 400 | 80 | 10 | 3 | 11.9110 | ||
2,271.16 € | 1 | 4 Days | 188 | 400 | 480 | 120 | 195 | 160 | 195 | 235 | M8 | 236 | 43 | 150 | 50 | 100 | 200x160 | 95 | 5 | 295 | 205 | 152 | 420 | 100 | 15 | 4 | 22.0000 |
Loading...
Item | Drilling jig | Version 2 | DIN 6348 | D1(mm) | 20 |
---|---|---|---|---|---|
D2(mm) | 18 | D3(mm) | 14 | D4(mm) | 10 |
D8(mm) | 30 | H4(mm) | 24 | L3(mm) | 16 |
Travel at 210° | 42 | RoHS | Yes |
Configure
Basic Attributes
A1(mm)
A2(mm)
A3(mm)
A5(mm)
A6(mm)
B1(mm)
B2(mm)
B3(mm)
D5(mm)
E1
E2(mm)
E3(mm)
E4(mm)
E5(mm)
GR=installed size as per DIN 6
H1 max.(mm)
H1 min.(mm)
H2 max.(mm)
H2 min.(mm)
H3(mm)
H5(mm)
L2(mm)
S1(mm)
Size
Filter by standard shipping days
Optional Attributes