Drilling plate DIN 6348 - 3s (08570) (08570-01)

Drilling plate DIN 6348 - 3s (08570) 08570-01

Product Details:

Manufacturer part number: 08570-01

Brand: NORELEM

Price: 54.51

Delivery time: 4 Days


Technical Data:

E1: 28

D2: 14 mm

D1: 14 mm

A1: 80 mm

S2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08570-01

Part Number
08570-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E1 D2
(mm)
D1
(mm)
A1
(mm)
S2
(mm)
B7
(mm)
B8
(mm)
Suitable for jig size Jig dimensions
(mm)
Weight (ERP)
(kg)

54.51 €

1 4 Days 28141480128014180 x 500.5684

Loading...

  1. 1

Basic information

Main material steel Item Drilling Plate Version 2 DIN 6348
Size 0 - 3S RoHS yes

This page is Drilling plate DIN 6348 - 3s (08570), part number 08570-01.
You can find the detail information about specifications and dimensions on part number 08570-01.

Variation of this product

Part Number
08570-00
08570-02
08570-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E1 D2
(mm)
D1
(mm)
A1
(mm)
S2
(mm)
B7
(mm)
B8
(mm)
Suitable for jig size Jig dimensions
(mm)
Weight (ERP)
(kg)

70.79 €

1 4 Days 24910508569060 x 320.1634

65.08 €

1 4 Days 5016161001496162 2S100 x 60 100 x 60 x 1151.0130

124.95 €

1 4 Days 132182016815130173S125 x 1002.2300

Tech Support