Drilling jig (08630) (08630-10)

Drilling jig (08630) 08630-10

Product Details:

Manufacturer part number: 08630-10

Brand: NORELEM

Price: 1,898.70

Delivery time: 4 Days


Technical Data:

Form: A

Size: 0

Weight (ERP): 3.8400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08630-10

Part Number
08630-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Size Weight (ERP)
(kg)

1,898.70 €

1 4 Days A03.8400

Loading...

  1. 1

Basic information

Item Drilling Jig RoHS yes

This page is Drilling jig (08630), part number 08630-10.
You can find the detail information about specifications and dimensions on part number 08630-10.

Variation of this product

Part Number
08630-12
08630-20
08630-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Size Weight (ERP)
(kg)

2,364.27 €

1 4 Days A27.0000

2,252.95 €

1 4 Days B03.0000

2,765.06 €

1 4 Days B211.6950

Tech Support