Inspection tables (31000) (31000-01)

Inspection tables (31000) 31000-01

Product Details:

Manufacturer part number: 31000-01

Brand: NORELEM

Price: 217.70

Delivery time: 4 Days


Technical Data:

B=Width: 150 mm

H=Height: 45 mm

H1: 15 mm

L=Length: 200 mm

Weight (ERP): 4.6900 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31000-01

Part Number
31000-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

217.70 €

1 4 Days 15045152004.6900

Loading...

  1. 1

Basic information

Main material Grey cast iron Item Inspection table RoHS Yes

This page is Inspection tables (31000), part number 31000-01.
You can find the detail information about specifications and dimensions on part number 31000-01.

Variation of this product

Part Number
31000-02
31000-03
31000-04
31000-05
31000-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

257.47 €

1 4 Days 20045152506.7030

339.05 €

1 4 Days 20045153008.7000

433.24 €

1 4 Days 250451535011.0000

498.15 €

1 4 Days 300451535012.8000

650.93 €

1 4 Days 350602040022.7200

Tech Support