Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41125-065217 |
41125-080217 |
41125-125217 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
69.61 € | 1 | 4 Days | 65 | 0.0587 | ||
78.74 € | 1 | 4 Days | 80 | 0.0650 | ||
121.66 € | 1 | 4 Days | 125 | 0.1104 |
Loading...
Main material | Steel | Form | B | Item | Insert |
---|---|---|---|---|---|
Version 1 | Grip version | Version 2 | Hardened | B=Width(mm) | 17 |
B1(mm) | 11 | H(mm) | 9.2 | RoHS | Yes |