Manufacturer part number: 41500-050300
Brand: NORELEM
Price: 865.26 €
Delivery time: 4 Days
L=Length: 300 mm
L3: - mm
L4: - mm
L5: - mm
L6: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41500-050300
Main material | Tool steel | Item | Clamping rail | Surface finish body | Hardened and ground |
---|---|---|---|---|---|
Version 1 | For multi-clamping system | B=Width(mm) | 50 | B1(mm) | 28 |
B2(mm) | 19 | B3(mm) | 36 | B4(mm) | 18 |
D=bore(mm) | 25 | D1(mm) | 12 | D2(mm) | 20 |
D3(mm) | 16 | D4(mm) | 17.5 | D5(mm) | 11 |
D6(mm) | M6 | D7(mm) | M6 | H=Height(mm) | 50 |
H1(mm) | 10 | H2(mm) | 22 | H3(mm) | 10 |
H4(mm) | 10 | H5(mm) | 16 | L1(mm) | 96 |
L2(mm) | 200 | L7(mm) | 1.5 | L8(mm) | 0.5 |
L9(mm) | 100 | L10(mm) | 50 | suitable for system width | 50 |
RoHS | Yes | PL Edelstahl | No |
This page is Clamping rail for multi-clamping system, tool steel hardened and ground (41500), part number 41500-050300.
You can find the detail information about specifications and dimensions on part number 41500-050300.
Part Number |
---|
41500-050400 |
41500-050500 |
41500-050600 |
41500-050700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1,037.76 € | 1 | 4 Days | 400 | 288 | 300 | - | - | 5.3000 | ||
1,294.44 € | 1 | 4 Days | 500 | 288 | 400 | - | - | 6.7000 | ||
1,435.20 € | 1 | 4 Days | 600 | 288 | 400 | 500 | - | 8.0000 | ||
1,613.22 € | 1 | 4 Days | 700 | 288 | 400 | 560 | 600 | 9.5000 |