Clamping rail for multi-clamping system, tool steel hardened and ground, short version (41500) (Part Numbers)

Clamping rail for multi-clamping system, tool steel hardened and ground, short version (41500)
· Multiple clamping system for workpieces

· For clamping workpieces of various sizes

· Quick conversion from single to multiple clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41500-05-050130

Part Number
41500-05-050130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

398.82 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Tool steel Item Clamping rail Surface finish body Hardened and ground
Version 1 For multi-clamping system Version 2 Short B=Width(mm) 50
B1(mm) 28 B2(mm) 19 B3(mm) 36
B4(mm) 18 D1(mm) 12 D2(mm) 20
D3(mm) M6 D4(mm) M6 H=Height(mm) 50
H1(mm) 10 H2(mm) 22 H3(mm) 10
H4(mm) 10 H5(mm) 16 L=Length(mm) 130
L1(mm) 100 L2(mm) 40 L3(mm) 100
L4(mm) 77 L7(mm) 1.5 L8(mm) 0.5
suitable for system width 50 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 1.6000

This page is Clamping rail for multi-clamping system, tool steel hardened and ground, short version (41500), part number 41500-05-050130.
You can find the detail information about specifications and dimensions on part number 41500-05-050130.

Tech Support