5-axis baseplate UNILOCK, for general clamping, mild steel oxidised (42220)

5-axis baseplate UNILOCK, for general clamping, mild steel oxidised (42220)
· Basic element for large and heavy workpieces

· Can be flexibly adjusted to the workpiece

· Contact faces case-hardened and ground

· Flexible positioning

· Combinable with basic module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42220-10-23523505025

Part Number
42220-10-23523505025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

844.56 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Item 5-axis baseplate Surface finish body Oxidised
Version 1 Unilock Version 2 For general clamping H=Height(mm) 50
RoHS Yes Weight (ERP)(kg) 12.0000

This page is 5-axis baseplate UNILOCK, for general clamping, mild steel oxidised (42220), part number 42220-10-23523505025.
You can find the detail information about specifications and dimensions on part number 42220-10-23523505025.

Tech Support