Drilling plate DIN 6348 - 5 (08570) (08570-03)

Drilling plate DIN 6348 - 5 (08570) 08570-03

Product Details:

Manufacturer part number: 08570-03

Brand: NORELEM

Price: 120.93

Delivery time: 4 Days


Technical Data:

E1: 132±0.015

D2: 18 mm

D1: 20 mm

B1: 125 mm

S2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08570-03

Part Number
08570-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E1 D2
(mm)
D1
(mm)
B1
(mm)
S2
(mm)
Suitable for jig size Jig dimensions
(mm)
A8
(mm)
Weight (ERP)
(kg)

120.93 €

1 4 Days 132±0.0151820125163100 x 1251702.6000

Loading...

  1. 1

Basic information

Main material steel Item Drilling Plate Version 2 DIN 6348
Size 3 - 5 RoHS yes

This page is Drilling plate DIN 6348 - 5 (08570), part number 08570-03.
You can find the detail information about specifications and dimensions on part number 08570-03.

Variation of this product

Part Number
08570-04
08570-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E1 D2
(mm)
D1
(mm)
B1
(mm)
S2
(mm)
Suitable for jig size Jig dimensions
(mm)
A8
(mm)
Weight (ERP)
(kg)

153.18 €

1 4 Days 236±0.0151820160164200 x 1602755.3110

196.17 €

1 4 Days 335±0.0152224190205300 x 19038011.1000

Tech Support