Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01850-0040251 |
01850-005030 |
01850-0050301 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | C (mm) | E (mm) | D | A (mm) | E1 | B (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4,182.78 € | 1 | 4 Days | 55 | 200 | 251±0.2 | 553 | 125.5±0.2 | 550 | 183.0000 | ||
5,088.06 € | 1 | 4 Days | 75 | 250 | 301±0.2 | 553 | 1505±0.2 | 550 | 231.0000 | ||
5,506.20 € | 1 | 4 Days | 75 | 250 | 301±0.2 | 653 | 150.5±0.2 | 650 | 268.0000 |
Loading...
Main material | grey cast iron | Item | Cube Tombstone | G(mm) | 20 |
---|---|---|---|---|---|
H=Height(mm) | 50 | Version 1 | without hole | RoHS | yes |