Prism left, carbon steel (02388) (02388-05-6311630)

Prism left, carbon steel (02388) 02388-05-6311630

Product Details:

Manufacturer part number: 02388-05-6311630

Brand: NORELEM

Price: 478.86

Delivery time: 4 Days


Technical Data:

C: 20 mm

A: 16 F7 mm

B: M16 mm

Weight (ERP): 1.7300 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02388-05-6311630

Part Number
02388-05-6311630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
A
(mm)
B
(mm)
Weight (ERP)
(kg)

478.86 €

1 4 Days 2016 F7M161.7300

Loading...

  1. 1

Basic information

Main material high carbon steel Item Prism Version 1 left
D max.(mm) 600 D min.(mm) 50 RoHS yes

This page is Prism left, carbon steel (02388), part number 02388-05-6311630.
You can find the detail information about specifications and dimensions on part number 02388-05-6311630.

Variation of this product

Part Number
02388-05-6311230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
A
(mm)
B
(mm)
Weight (ERP)
(kg)

471.96 €

1 4 Days 2312 F7M121.9390

Tech Support