Ball-end thrust screw without head, short version, carbon steel (07109) (07109-1820)

Ball-end thrust screw without head, short version, carbon steel (07109) 07109-1820

Product Details:

Manufacturer part number: 07109-1820

Brand: NORELEM

Price: 15.30

Delivery time: 4 Days


Technical Data:

Load rating max. (static load only): 60 kN

SW: 10

L=Length: 20

D=Thread: M18X2

D1: 10.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07109-1820

Part Number
07109-1820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max. (static load only)
(kN)
SW L=Length D=Thread D1 Ball-Ø G Weight in kg (ERP)
(kg)

15.30 €

1 4 Days 601020M18X210.71224.60.0240

Loading...

  1. 1

Basic information

Main material High carbon steel Grade 12.9 Surface finish body black oxidised
Component material Ball-bearing steel Surface finish component hardened and bright Version 1 without head
Item Ball-End Thrust Screw Thread type external thread Product type with flattened ball
Version 2 short RoHS yes

This page is Ball-end thrust screw without head, short version, carbon steel (07109), part number 07109-1820.
You can find the detail information about specifications and dimensions on part number 07109-1820.

Variation of this product

Part Number
07109-1416
07109-1616
07109-2020
07109-2025
07109-2425
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load rating max. (static load only)
(kN)
SW L=Length D=Thread D1 Ball-Ø G Weight in kg (ERP)
(kg)

11.90 €

1 4 Days 30616M147.28.512.30.0120

12.24 €

1 4 Days 30816M167.28.515.20.0152

18.88 €

1 4 Days 601020M20X210.71230.90.0310

19.25 €

1 4 Days 601025M20X210.71240.20.0400

25.10 €

1 4 Days 901225M24x213.51557.80.0580

Tech Support