Locating cylinder pneumatic, form A, carbon steel black hardened (03161) (03161-02-12085)

Locating cylinder pneumatic, form A, carbon steel black hardened (03161) 03161-02-12085

Product Details:

Manufacturer part number: 03161-02-12085

Brand: NORELEM

Price: 783.84

Delivery time: 4 Days


Technical Data:

H: 15

H2: 44

H1: 19

H3: 10

D10: 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03161-02-12085

Part Number
03161-02-12085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H2 H1 H3 D10 D11 D=diameter H4 D3 Retaining force F1
(N)
D2 H5 D5 D4 D8 D6 D1=Outside diameter H6 D7 D9 Weight in kg (ERP)
(kg)

783.84 €

1 4 Days 15441910605820657.56300582031.54872M68516M8580.8250

Loading...

  1. 1

Basic information

Main material high carbon steel Steel code 1.7223 Surface finish body hardened, ground and black oxidised
Main colour black Version 1 pneumatic Version 2 conical
Form A Item Locating Cylinder RoHS yes

This page is Locating cylinder pneumatic, form A, carbon steel black hardened (03161), part number 03161-02-12085.
You can find the detail information about specifications and dimensions on part number 03161-02-12085.

Variation of this product

Part Number
03161-02-11670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H H2 H1 H3 D10 D11 D=diameter H4 D3 Retaining force F1
(N)
D2 H5 D5 D4 D8 D6 D1=Outside diameter H6 D7 D9 Weight in kg (ERP)
(kg)

676.20 €

1 4 Days 1235158504816547.54000481624.53860M57012M6480.4517

Tech Support