Locating cylinder pneumatic, form C, carbon steel black hardened (03161) (Part Numbers)

Locating cylinder pneumatic, form C, carbon steel black hardened (03161)
· Fast opening and closing

· Pneumatic positioning and clamping system

· Reduced changeover times

· Quick and easy component assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03161-02-31670
03161-02-32085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H2 H1 H3 D10 D11 D=diameter H4 D3 Retaining force F1
(N)
D2 H5 D5 D4 D8 D6 D1=Outside diameter H6 D7 D9 Weight in kg (ERP)
(kg)

580.98 €

1 4 Days 1235158504816547.540004816203860M57012M6480.4458

676.20 €

1 4 Days 15441910605820657.563005820264872M68516M8580.8238

Loading...

  1. 1

Basic information

Main material high carbon steel Steel code 1.7223 Surface finish body hardened, ground and black oxidised
Main colour black Version 1 pneumatic Version 2 cylindrical
Form C Item Locating Cylinder RoHS yes

Tech Support