Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03171-2808 |
03171-4212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L | H | B | G | F | T | M | J | S | D | N | A | E | R | K | C | Hand force FH (N) | Max. workpiece weight (kg) | Q | P | U | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.72 € | 1 | 4 Days | 5 | 60 | 12 | 8 | 12 | 5 | 46 | 10 | 13 | 34 | M5 | 48 | 28 | 100 | 17 | 20 | 150* | 250** | 20 | 71 | M4x5 | 0.4575 | ||
405.25 € | 1 | 4 Days | 7 | 80 | 15 | 12 | 14 | 8 | 63 | 13 | 15 | 48 | M6 | 61 | 42 | 90 | 23 | 30 | 200* | 300** | 25 | 94 | M6x8 | 1.0150 |
Loading...
Main material | high carbon steel | Component material | duroplast | Item | Positioning Unit |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
L
H
B
G
F
T
M
J
S
D
N
A
E
R
K
C
Hand force FH(N)
Max. workpiece weight(kg)
Q
P
U
Filter by standard shipping days
Optional Attributes