Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04210-08 |
04210-10 |
04210-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | F (kN) | L=Length | H1 | H=Height | B=Width | L2 | L3 | D | B1 | L1 | L4 | D1 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.29 € | 1 | 4 Days | 17.54 | 100 | 8 | 16 | 25 | 7 | 17 | 9 | 9.5 | 85 | 11 | 8 | 0.2441 | ||
50.01 € | 1 | 4 Days | 27.8 | 125 | 10 | 20 | 32 | 10 | 24 | 11 | 12.5 | 105 | 12 | 10 | 0.4883 | ||
72.44 € | 1 | 4 Days | 40.4 | 160 | 12.5 | 25 | 40 | 10 | 25 | 14 | 14.5 | 138 | 15 | 12 | 1.0110 |
Loading...
Main material | High carbon steel | Item | Clamp Arm | RoHS | yes |
---|
Configure
Basic Attributes
F(kN)
L=Length
H1
H=Height
B=Width
L2
L3
D
B1
L1
L4
D1
Filter by standard shipping days
Optional Attributes