Goose-Neck Straps clamping extension round Form B (04152)

Goose-Neck Straps clamping extension round Form B (04152)
· Different geometries both ends

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Can be combined with different fixture components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04152-12150
04152-16190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Weight (ERP)
(kg)

115.22 €

1 4 Days 1504015206530301813204M120.5819

162.72 €

1 4 Days 1905020258036402418285M161.2740

Loading...

  1. 1

Basic information

Type Main Body Version 1 Round kl coupling Item Clamp strap
RoHS Yes

Tech Support