Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04368-20-25101306190111 |
04368-20-25101306190211 |
04368-20-25102306190111 |
04368-20-25102306190211 |
04368-20-40131306190111 |
04368-20-40131306190211 |
04368-20-40132306190111 |
04368-20-40132306190211 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel S (mm) | D (mm) | D1 (mm) | D2 (mm) | D5 (mm) | D6 (mm) | D7 (mm) | Flow rate max. (cm³/s) | Form definition | G (mm) | G1 | H (mm) | H11 (mm) | H12 (mm) | H13 (mm) | H14 (mm) | H15 (mm) | H16 (mm) | H17 (mm) | H2 (mm) | H5 (mm) | H7 (mm) | H8 (mm) | H9 (mm) | Oil requirement / return stroke (cm³) | Oil requirement / stroke (cm³) | Piston Ø | SW (mm) | SW1 (mm) | Swivel direction | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
448.50 € | 1 | 4 Days | 10 | 42 | 23.5 | 20 | 52 | 42 | 44 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 112 | 53 | 41 | 37 | 24 | 20 | 10.5 | 8 | 91 | 9 | 8 | 10 | 70 | 8.8 | 3.2 | 25 | 27 | 46 | Right | 0.8200 | ||
448.50 € | 1 | 4 Days | 10 | 42 | 23.5 | 20 | 52 | 42 | 44 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 112 | 53 | 41 | 37 | 24 | 20 | 10.5 | 8 | 91 | 9 | 8 | 10 | 70 | 8.8 | 3.2 | 25 | 27 | 46 | Left | 0.8200 | ||
491.28 € | 1 | 4 Days | 10 | 42 | 23.5 | 20 | 52 | 42 | 44 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 112 | 53 | 41 | 37 | 24 | 20 | 10.5 | 8 | 91 | 9 | 8 | 10 | 70 | - | 3.2 | 25 | 27 | 46 | Right | 1.0000 | ||
491.28 € | 1 | 4 Days | 10 | 42 | 23.5 | 20 | 52 | 42 | 44 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 112 | 53 | 41 | 37 | 24 | 20 | 10.5 | 8 | 91 | 9 | 8 | 10 | 70 | - | 3.2 | 25 | 27 | 46 | Left | 1.0000 | ||
579.60 € | 1 | 4 Days | 13 | 55 | 33.5 | 32 | 64 | 55 | 57 | 10 | Double-acting | M28x1,5 | M60x1.5 | 152 | 66 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 124 | 10 | 9 | 13 | 99 | 27.7 | 10 | 40 | 40 | 55 | Right | 1.8500 | ||
579.60 € | 1 | 4 Days | 13 | 55 | 33.5 | 32 | 64 | 55 | 57 | 10 | Double-acting | M28x1,5 | M60x1.5 | 152 | 66 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 124 | 10 | 9 | 13 | 99 | 27.7 | 10 | 40 | 40 | 55 | Left | 1.8500 | ||
636.18 € | 1 | 4 Days | 13 | 55 | 33.5 | 32 | 64 | 55 | 57 | 10 | Single-acting | M28x1,5 | M60x1.5 | 152 | 66 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 124 | 10 | 9 | 13 | 99 | - | 10 | 40 | 40 | 55 | Right | 2.0000 | ||
636.18 € | 1 | 4 Days | 13 | 55 | 33.5 | 32 | 64 | 55 | 57 | 10 | Single-acting | M28x1,5 | M60x1.5 | 152 | 66 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 124 | 10 | 9 | 13 | 99 | - | 10 | 40 | 40 | 55 | Left | 2.0000 |
Loading...
Material | Steel | Type | Main Body | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Form | C | Version 1 | Hydraulic |
Connection type | Drilled channels | D9(mm) | 5 | Item | Swing clamp |
RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
Travel S(mm)
D(mm)
D1(mm)
D2(mm)
D5(mm)
D6(mm)
D7(mm)
Flow rate max.(cm³/s)
Form definition
G(mm)
G1
H(mm)
H11(mm)
H12(mm)
H13(mm)
H14(mm)
H15(mm)
H16(mm)
H17(mm)
H2(mm)
H5(mm)
H7(mm)
H8(mm)
H9(mm)
Oil requirement / return stroke(cm³)
Oil requirement / stroke(cm³)
Piston Ø
SW(mm)
SW1(mm)
Swivel direction
Filter by standard shipping days
Optional Attributes