Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel S (mm) | B (mm) | B1 (mm) | Connection type | D1 (mm) | D2 (mm) | D4 (mm) | Flow rate max. (cm³/s) | Form definition | G (mm) | G1 | H (mm) | H10 (mm) | H2 (mm) | H5 (mm) | H7 (mm) | H8 (mm) | H9 (mm) | L (mm) | L6 (mm) | L7 (mm) | Oil requirement / return stroke (cm³) | Oil requirement / stroke (cm³) | Piston Ø | SW (mm) | Swivel direction | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
509.22 € | 1 | 4 Days | 10 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | 8.8 | 3.2 | 25 | 27 | Right | 1.0000 | ||
509.22 € | 1 | 4 Days | 10 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | 8.8 | 3.2 | 25 | 27 | Left | 1.0000 | ||
525.78 € | 1 | 4 Days | 10 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | 8.8 | 3.2 | 25 | 27 | Right | 1.0000 | ||
525.78 € | 1 | 4 Days | 10 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | 8.8 | 3.2 | 25 | 27 | Left | 1.0000 | ||
491.28 € | 1 | 4 Days | 10 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | - | 3.2 | 25 | 27 | Right | 1.1700 | ||
491.28 € | 1 | 4 Days | 10 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | - | 3.2 | 25 | 27 | Left | 1.1700 | ||
502.32 € | 1 | 4 Days | 10 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | - | 3.2 | 25 | 27 | Right | 1.1700 | ||
502.32 € | 1 | 4 Days | 10 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Single-acting | M18x1,5 | M45x1.5 | 126.5 | 5 | 105.5 | 9 | 8 | 10 | 84.5 | 65 | 50 | 15 | - | 3.2 | 25 | 27 | Left | 1.1700 | ||
621.00 € | 1 | 4 Days | 25 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 158.5 | 5 | 137.5 | 9 | 10 | 25 | 100.5 | 65 | 50 | 15 | 17 | 6 | 25 | 27 | Right | 1.3100 | ||
621.00 € | 1 | 4 Days | 25 | 45 | 30 | Screw connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 158.5 | 5 | 137.5 | 9 | 10 | 25 | 100.5 | 65 | 50 | 15 | 17 | 6 | 25 | 27 | Left | 1.3100 | ||
644.46 € | 1 | 4 Days | 25 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 158.5 | 5 | 137.5 | 9 | 10 | 25 | 100.5 | 65 | 50 | 15 | 17 | 6 | 25 | 27 | Right | 1.3100 | ||
644.46 € | 1 | 4 Days | 25 | 45 | 30 | O-ring flange connection | 23.5 | 20 | 6.5 | 3.2 | Double-acting | M18x1,5 | M45x1.5 | 158.5 | 5 | 137.5 | 9 | 10 | 25 | 100.5 | 65 | 50 | 15 | 17 | 6 | 25 | 27 | Left | 1.3100 | ||
579.60 € | 1 | 4 Days | 13 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | 27.7 | 10 | 40 | 40 | Right | 2.3500 | ||
579.60 € | 1 | 4 Days | 13 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | 27.7 | 10 | 40 | 40 | Left | 2.3500 | ||
525.78 € | 1 | 4 Days | 13 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | 27.7 | 10 | 40 | 40 | Right | 2.3500 | ||
525.78 € | 1 | 4 Days | 13 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | 27.7 | 10 | 40 | 40 | Left | 2.3500 | ||
568.56 € | 1 | 4 Days | 13 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Single-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | - | 10 | 40 | 40 | Right | 2.1000 | ||
568.56 € | 1 | 4 Days | 13 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Single-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | - | 10 | 40 | 40 | Left | 2.1000 | ||
609.96 € | 1 | 4 Days | 13 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Single-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | - | 10 | 40 | 40 | Right | 2.1000 | ||
609.96 € | 1 | 4 Days | 13 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Single-acting | M28x1,5 | M60x1.5 | 147.5 | 6 | 119.5 | 10 | 9 | 13 | 94.5 | 85 | 65 | 28 | - | 10 | 40 | 40 | Left | 2.1000 | ||
656.88 € | 1 | 4 Days | 25 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 173.5 | 6 | 145.5 | 10 | 10 | 25 | 107.5 | 85 | 65 | 28 | 44 | 16 | 40 | 40 | Right | 2.7000 | ||
656.88 € | 1 | 4 Days | 25 | 63 | 44 | Screw connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 173.5 | 6 | 145.5 | 10 | 10 | 25 | 107.5 | 85 | 65 | 28 | 44 | 16 | 40 | 40 | Left | 2.7000 | ||
667.92 € | 1 | 4 Days | 25 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 173.5 | 6 | 145.5 | 10 | 10 | 25 | 107.5 | 85 | 65 | 28 | 44 | 16 | 40 | 40 | Right | 2.7000 | ||
667.92 € | 1 | 4 Days | 25 | 63 | 44 | O-ring flange connection | 33.5 | 32 | 8.5 | 10 | Double-acting | M28x1,5 | M60x1.5 | 173.5 | 6 | 145.5 | 10 | 10 | 25 | 107.5 | 85 | 65 | 28 | 44 | 16 | 40 | 40 | Left | 2.7000 |
Loading...
Material | Steel | Type | Main Body | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Form | B | Version 1 | Hydraulic |
H4(mm) | 11 | Item | Swing clamp | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
Travel S(mm)
B(mm)
B1(mm)
Connection type
D1(mm)
D2(mm)
D4(mm)
Flow rate max.(cm³/s)
Form definition
G(mm)
G1
H(mm)
H10(mm)
H2(mm)
H5(mm)
H7(mm)
H8(mm)
H9(mm)
L(mm)
L6(mm)
L7(mm)
Oil requirement / return stroke(cm³)
Oil requirement / stroke(cm³)
Piston Ø
SW(mm)
Swivel direction
Filter by standard shipping days
Optional Attributes