Clamping claw adjustable, form B, steel (04140) (04140-040)

Clamping claw adjustable, form B, steel (04140) 04140-040

Product Details:

Manufacturer part number: 04140-040

Brand: NORELEM

Price: 93.11

Delivery time: 4 Days


Technical Data:

Clamping force: 20.2 kN

H1: 125

L2: 80

L3: 30

L1: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04140-040

Part Number
04140-040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(kN)
H1 L2 L3 L1 L4 D1 E L H D=Fastening hole L5 Weight (ERP)
(kg)

93.11 €

1 4 Days 20.2125803050110M12141405017501.0860

Loading...

  1. 1

Basic information

Main material steel Form B Version 1 adjustable
Item Clamping Claw RoHS yes

This page is Clamping claw adjustable, form B, steel (04140), part number 04140-040.
You can find the detail information about specifications and dimensions on part number 04140-040.

Variation of this product

Part Number
04140-030
04140-050
04140-060
04140-080
04140-100
04140-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(kN)
H1 L2 L3 L1 L4 D1 E L H D=Fastening hole L5 Weight (ERP)
(kg)

90.40 €

1 4 Days 20.2125803050110M12121405017501.0560

99.61 €

1 4 Days 37.8160603055110M16161407517501.2560

99.61 €

1 4 Days 37.8160603055110M16181407517501.2930

129.35 €

1 4 Days 37.8160954070135M16161756521601.9700

126.21 €

1 4 Days 37.8160954070135M16181756521601.9900

136.48 €

1 4 Days 58.8200804070135M20221758521602.4220

Tech Support