UNILOCK 5-axis basic module system size 138 mm (42220-05)

UNILOCK 5-axis basic module system size 138 mm (42220-05)
· Zero point clamping system

· For clamping large and heavy workpieces

· Manual actuation

· Extremely high repeat accuracy

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42220-05-1380750

Part Number
42220-05-1380750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,072.76 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Oxidised Form A Version 1 UNILOCK
Form definition Without rotation lock H(mm) 75 Item 5-axis basic module
Size SYSTEM SIZE 138MM SW(mm) 8 Tightening torque max.(Nm) 30
Weight (ERP)(kg) 7.8500

This page is UNILOCK 5-axis basic module system size 138 mm (42220-05), part number 42220-05-1380750.
You can find the detail information about specifications and dimensions on part number 42220-05-1380750.

Tech Support