5-axis basic module UNILOCK, double clamp system size 50mm, carbon steel (42216)

5-axis basic module UNILOCK, double clamp system size 50mm, carbon steel (42216)
· Zero point clamping system

· Ideal for clamping small workpieces

· Manual actuation

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42216-000750

Part Number
42216-000750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,117.80 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body oxidised Tightening torque max.(Nm) 10
Version 1 UNILOCK Item 5-Axis Basic Module H=Height 75
Version 2 double clamp D=diameter 50 SW 4
Retraction force(kN) 10 Weight (ERP)(kg) 0.8510

This page is 5-axis basic module UNILOCK, double clamp system size 50mm, carbon steel (42216), part number 42216-000750.
You can find the detail information about specifications and dimensions on part number 42216-000750.

Tech Support