Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42215-12050601
Main material | High carbon steel | Surface finish body | oxidised | Form | B |
---|---|---|---|---|---|
Tightening torque max.(Nm) | 10 | H1 | 17.5 | Version 1 | UNILOCK |
Item | 5-Axis Basic Module | H=Height | 50 | D=diameter | 50 |
Form definition | with rotation lock | SW | 4 | Retraction force(kN) | 10 |
RoHS | yes | Weight (ERP)(kg) | 0.8759 |
This page is 5-axis basic module UNILOCK system size 50mm, form B with rotation lock, carbon steel (42215), part number 42215-12050601.
You can find the detail information about specifications and dimensions on part number 42215-12050601.