Bridge clamp double sided steel, mini (04185) (04185-006)

Bridge clamp double sided steel, mini (04185) 04185-006

Product Details:

Manufacturer part number: 04185-006

Brand: NORELEM

Price: 28.80

Delivery time: 4 Days


Technical Data:

C: 2 mm

Clamping force: 4.82 kN

H=Height: 10

B=Width: 12

D: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04185-006

Part Number
04185-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
Clamping force
(kN)
H=Height B=Width D L A=Length Weight (ERP)
(kg)

28.80 €

1 4 Days 24.821012716220.0134

Loading...

  1. 1

Basic information

Main material steel Version 1 double sided Item Bridge Clamp
Version 2 mini RoHS yes

This page is Bridge clamp double sided steel, mini (04185), part number 04185-006.
You can find the detail information about specifications and dimensions on part number 04185-006.

Variation of this product

Part Number
04185-008
04185-010
04185-012
04185-016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
Clamping force
(kN)
H=Height B=Width D L A=Length Weight (ERP)
(kg)

33.51 €

1 4 Days 28.771012916220.0121

38.67 €

1 4 Days 313.915191124350.0525

43.03 €

1 4 Days 320.215191324350.0500

60.07 €

1 4 Days 537.825291736500.1803

Tech Support