Manufacturer part number: 41505-15-07216
Brand: NORELEM
Price: 43.46 €
Delivery time: 4 Days
L=Length: 40
H1: 14
H=Height: 28
Slot width: 18
B=Width: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41505-15-07216
Part Number
|
---|
41505-15-07216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | H1 | H=Height | Slot width | B=Width | B1 | B2 | D for screw DIN 912 | suitable for system width | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.46 € | 1 | 4 Days | 40 | 14 | 28 | 18 | 50 | 27 | 8 | M16 | 72/100 | 1.8600 |
Loading...
Main material | tool steel | Surface finish body | tempered, black oxidised | Version 1 | for multi-clamping system |
---|---|---|---|---|---|
Item | Clamping claw sets | RoHS | yes | PL Edelstahl | no |
This page is Clamping claw set, for multi-clamping system (41505), part number 41505-15-07216.
You can find the detail information about specifications and dimensions on part number 41505-15-07216.
Configure
Part Number |
---|
41505-15-05012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | H1 | H=Height | Slot width | B=Width | B1 | B2 | D for screw DIN 912 | suitable for system width | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.45 € | 1 | 4 Days | 38 | 10 | 20 | 14 | 36 | 20 | 6 | M12 | 50 | 0.9319 |