Robust side clamps, steel, flat (04500-10)

Robust side clamps, steel, flat (04500-10)
· Workpiece clamping with positive down force

· Clamping jaws are rotatable (smooth and serrated)

· Clamping jaw case-hardened

· For high clamping forces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04500-10-13
04500-10-19
04500-10-26
04500-10-38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B=T-slot width
(mm)
B1
(mm)
Clamping force F
(kN)
F1
(kN)
H max.
(mm)
H min.
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
S
(mm)
S1
(mm)
SW=key width
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

460.92 €

1 4 Days 4012/1414.48/151.2/2.233.5282025.41288219831320/400.8379

477.48 €

1 4 Days 6512/14/16/18198/15/20/281.2/2.2/3/4.260503040177113291261620/40/45/603.0000

645.84 €

1 4 Days 7520/22/24/28/302625/25/32/32/364.5/4.5/4.8/4.8/5.47360364022413529127.51885/85/95/95/1104.8900

939.78 €

1 4 Days 9032/36/4238507.591.5744640256152341210211607.7500

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Component material Mild steel Surface finish component Case-hardened Version 1 Flat
Item Robust jaw RoHS Yes PL Edelstahl No

Tech Support