Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04500-19 |
04500-26 |
04500-38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B=T-slot width (mm) | B1 (mm) | Clamping force F (kN) | F1 (kN) | H (mm) | H1 (mm) | H2 (mm) | L (mm) | L1 (mm) | S1 (mm) | Tightening torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
430.56 € | 1 | 4 Days | 65 | 12/14/16/18 | 19 | 8/15/20/28 | 1.2/2.2/3/4.2 | 85 | 38 | 99 | 179 | 112.5 | 8 | 20/40/45/60 | 4.0850 | ||
586.50 € | 1 | 4 Days | 75 | 20/22/24/28/30 | 26 | 25/25/32/32/36 | 4.5/4.5/4.8/4.8/5.4 | 100 | 45 | 118 | 230 | 138.5 | 11 | 85/85/95/95/110 | 6.6550 | ||
854.22 € | 1 | 4 Days | 90 | 32/36/42 | 38 | 50 | 7.5 | 120 | 56 | 145 | 265 | 158 | 15 | 160 | 10.9000 |
Loading...
Type | Main Body | Main material | Malleable iron | Surface finish body | Black oxidised |
---|---|---|---|---|---|
Component material | Mild steel | Surface finish component | Case-hardened | Actuation | Screw |
Application | Rough and machined parts | H3(mm) | 40 | Item | Robust jaw |
S(mm) | 12 | RoHS | Yes |
Configure
Basic Attributes
B(mm)
B=T-slot width(mm)
B1(mm)
Clamping force F(kN)
F1(kN)
H(mm)
H1(mm)
H2(mm)
L(mm)
L1(mm)
S1(mm)
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes