Low-profile clamp, steel (04450) (04450-182)

Low-profile clamp, steel (04450) 04450-182

Product Details:

Manufacturer part number: 04450-182

Brand: NORELEM

Price: 215.80

Delivery time: 4 Days


Technical Data:

F: 36 kN

H1: 3

L2: 34

L3: 4

D: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04450-182

Part Number
04450-182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(kN)
H1 L2 L3 D B1 L1 B L H F1
(kN)
BN=Slot width Tightening torque
(Nm)
Weight (ERP)
(kg)

215.80 €

1 4 Days 363344M16504660100251.418362.5400

Loading...

  1. 1

Basic information

Main material steel Surface finish body hardened and black oxid finish Item Low-Profile Clamp
Packaging type 1 piece = 1 pair RoHS yes PL Edelstahl no

This page is Low-profile clamp, steel (04450), part number 04450-182.
You can find the detail information about specifications and dimensions on part number 04450-182.

Variation of this product

Part Number
04450-142
04450-1612
04450-162
04450-202
04450-222
04450-242
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(kN)
H1 L2 L3 D B1 L1 B L H F1
(kN)
BN=Slot width Tightening torque
(Nm)
Weight (ERP)
(kg)

166.88 €

1 4 Days 222.5263M1240394780200.914181.2500

211.61 €

1 4 Days 322.5344M14504659100251.216252.3400

176.34 €

1 4 Days 223263M1240394780200.916181.3300

233.72 €

1 4 Days 363344M16504660100251.420362.6600

392.20 €

1 4 Days 364505M20786595140301.422455.9800

459.54 €

1 4 Days 364505M20786595140301.424456.3300

Tech Support