Manufacturer part number: 04170-08
Brand: NORELEM
Price: 37.87 €
Delivery time: 4 Days
L=Length: 63
H=Height: 16
B=Width: 25
A: 16
L2: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04170-08
Main material | High carbon steel | Version 1 | with slot | Item | Clamp Strap |
---|---|---|---|---|---|
Version 2 | with hole | RoHS | yes |
This page is Clamp strap with slot, with hole, carbon steel (04170), part number 04170-08.
You can find the detail information about specifications and dimensions on part number 04170-08.
Configure
Basic Attributes
L=Length
H=Height
B=Width
A
L2
L3
D
B1
L1
L4
D1
F max.(kN)
L5
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04170-10 |
04170-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | H=Height | B=Width | A | L2 | L3 | D | B1 | L1 | L4 | D1 | F max. (kN) | L5 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.45 € | 1 | 4 Days | 80 | 20 | 32 | 20 | 10 | 16 | 11 | 12.5 | 36 | 2.5 | 10 | 13.9 | 29 | 0.2794 | ||
70.35 € | 1 | 4 Days | 100 | 25 | 40 | 25 | 12 | 22 | 14 | 14.5 | 45 | 3 | 12 | 20.2 | 36 | 0.5506 |