Power clamp stage, form A with clamping arm (04629) (04629-10-1161501)

Power clamp stage, form A with clamping arm (04629) 04629-10-1161501

Product Details:

Manufacturer part number: 04629-10-1161501

Brand: NORELEM

Price: 574.08

Delivery time: 4 Days


Technical Data:

Clamping force: 43 kN

H1: 16-147

Version 1: long

H=Height: 116

Slot width: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04629-10-1161501

Part Number
04629-10-1161501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(kN)
H1 Version 1 H=Height Slot width B1 L1 D1 D=Thread H2 H3 H4 SW=key width H5 A max. A min. L= length/ width B=Length/Width Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Weight (ERP)
(kg)

574.08 €

1 4 Days 4316-147long116182025M20M161754329102914448150752001506.9900

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body galvanised Main colour black
Form A Item Power Clamp Version 2 3 stage
Form definition with clamping arm RoHS yes PL Edelstahl no

This page is Power clamp stage, form A with clamping arm (04629), part number 04629-10-1161501.
You can find the detail information about specifications and dimensions on part number 04629-10-1161501.

Variation of this product

Part Number
04629-10-1121301
04629-10-1201701
04629-10-2120651
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(kN)
H1 Version 1 H=Height Slot width B1 L1 D1 D=Thread H2 H3 H4 SW=key width H5 A max. A min. L= length/ width B=Length/Width Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Weight (ERP)
(kg)

494.04 €

1 4 Days 3013-129long101141822.5M16M1214634278271063713068100704.6000

774.18 €

1 4 Days 4916-169long140222529M24M2020752341234172681708522020011.1000

363.86 €

1 4 Days 229-74short67141314.5M12M129825166165830655255401.1200

Tech Support