Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04625-106 |
04625-108 |
04625-210 |
04625-212 |
04625-312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping force (kN) | Size | L=Length | H1 | H=Height | B=Width | L2 | L3 | D | B1 | L1 | H2 | SW | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.62 € | 1 | 4 Days | 5 | 1 | 53 | 17 | 43 | 32 | 11 | 29 | M6 | 11 | 27 | 30 | 4 | 0.2350 | ||
238.62 € | 1 | 4 Days | 5 | 1 | 53 | 17 | 43 | 32 | 11 | 29 | M8 | 11 | 27 | 30 | 4 | 0.2500 | ||
357.92 € | 1 | 4 Days | 10 | 2 | 80 | 30 | 65 | 42 | 17 | 45 | M10 | 18 | 40 | 50 | 6 | 0.7608 | ||
357.92 € | 1 | 4 Days | 10 | 2 | 80 | 30 | 65 | 42 | 17 | 45 | M12 | 18 | 40 | 50 | 6 | 0.7569 | ||
475.15 € | 1 | 4 Days | 15 | 3 | 107 | 32 | 87 | 53 | 22 | 57 | M12 | 25 | 53 | 67 | 8 | 1.7380 |
Loading...
Main material | Aluminium | Component material | mild steel | Item | Compact Clamp |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
Clamping force(kN)
Size
L=Length
H1
H=Height
B=Width
L2
L3
D
B1
L1
H2
SW
Filter by standard shipping days
Optional Attributes