Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07560-01 |
07560-02 |
07560-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | B (mm) | D (mm) | D1 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | M (mm) | R (mm) | Steel code | T (mm) | REACh | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.85 € | 1 | 4 Days | High carbon steel | 8 | 4 | 5 | 9.5 | 5.5 | 8 | 4 | 45 | 15 | 10 | 2 | 9 | 11 | 30 | 2.5 | 1.6 | 1.2067 | 1.5 | - | 0.0152 | ||
13.99 € | 1 | 4 Days | Steel | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | No | 0.0328 | ||
18.82 € | 1 | 4 Days | High carbon steel | 14 | 6 | 8 | 15 | 9 | 14 | 7 | 80 | 30 | 22 | 5 | 14 | 23 | 60 | 5 | 4 | 1.2067 | 5 | - | 0.0829 |
Loading...
Material | Steel | Type | Main Body | Surface finish body | Black oxidised |
---|---|---|---|---|---|
Version 1 | With compression spring | DIN | DIN 6310 | Item | Snapper |
RoHS | Yes |
Configure
Basic Attributes
Main material
B(mm)
D(mm)
D1(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
M(mm)
R(mm)
Steel code
T(mm)
REACh
Filter by standard shipping days
Optional Attributes