Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04380-00
Material | Steel | Type | Main Body | Main material | Steel |
---|---|---|---|---|---|
Dimensions | See drawing | Item | Precision clamping hook | RoHS | Yes |
Weight (ERP)(kg) | 0.4453 |
This page is Hook clamps precision (04380), part number 04380-00.
You can find the detail information about specifications and dimensions on part number 04380-00.