Manufacturer part number: 04371-706
Brand: NORELEM
Price: 96.23 €
Delivery time: 4 Days
C: M6 mm
Clamping force: 4.82 kN
H1: 60
H=Height: 56
R1: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04371-706
Part Number
|
---|
04371-706 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | C (mm) | Clamping force (kN) | H1 | H=Height | R1 | L2 | L | D=Thread | H2 | H3 | T | P | R | L1=thread length | D1=Diameter | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.23 € | 1 | 4 Days | M6 | 4.82 | 60 | 56 | 20 | 8 | 11 | M6 | 53 | 10 | 17 | 20 | 9 | 9 | 20 | 0.1458 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Version 1 | with collar |
---|---|---|---|---|---|
Item | Hook Clamp | RoHS | yes | PL Edelstahl | no |
This page is Hook clamp with collar, carbon steel (04371), part number 04371-706.
You can find the detail information about specifications and dimensions on part number 04371-706.
Configure
Basic Attributes
C(mm)
Clamping force(kN)
H1
H=Height
R1
L2
L
D=Thread
H2
H3
T
P
R
L1=thread length
D1=Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04371-708 |
04371-710 |
04371-712 |
04371-716 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | C (mm) | Clamping force (kN) | H1 | H=Height | R1 | L2 | L | D=Thread | H2 | H3 | T | P | R | L1=thread length | D1=Diameter | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.57 € | 1 | 4 Days | M6 | 8.77 | 60 | 56 | 20 | 8 | 11 | M8 | 53 | 10 | 17 | 20 | 9 | 9 | 20 | 0.1480 | ||
119.05 € | 1 | 4 Days | M8 | 13.9 | 79 | 72 | 25 | 10 | 15 | M10 | 67 | 12 | 19 | 25 | 12 | 13 | 25 | 0.2959 | ||
144.80 € | 1 | 4 Days | M10 | 20.2 | 96 | 88 | 32 | 12 | 17 | M12 | 82 | 16 | 27 | 30 | 14 | 18 | 32 | 0.6126 | ||
151.58 € | 1 | 4 Days | M12 | 37.8 | 118 | 109 | 40 | 12 | 20 | M16 | 102 | 20 | 32 | 30 | 18 | 22 | 40 | 1.2000 |