Swing clamp right, carbon steel, standard (04366) (Part Numbers)

Swing clamp right, carbon steel, standard (04366)
· Manual swivelling and clamping

· Manual actuation

· Unobstructed insertion and removal of workpieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04366-103232
04366-104540
04366-113232
04366-114540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
D E F G B L H K M J N S U T P R V A max. A=Clamping height Version Grip Weight (ERP)
(kg)

301.07 €

1 4 Days 46150*8001830103230M6825151417M4x8-M55157.5-32.631.4without grip right-hand versionwithout0.3067

390.98 €

1 4 Days 63200*12002538134040M81232201622.5M6x12-M669.578.1-45.944.1right-hand version without gripwithout0.6795

321.06 €

1 4 Days 46150*8001830103230M6825151417M4x820M55157.57332.631.4right-hand version with handlewith handle0.3039

413.81 €

1 4 Days 63200*12002538134040M81232201622.5M6x1225M669.578.110745.944.1with handle right-hand versionwith handle0.6870

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 right Item Swing Clamp
Version 2 standard RoHS yes

Tech Support