Swing clamp left, carbon steel, standard (04366) (04366-014540)

Swing clamp left, carbon steel, standard (04366) 04366-014540

Product Details:

Manufacturer part number: 04366-014540

Brand: NORELEM

Price: 413.81

Delivery time: 4 Days


Technical Data:

C: 63 mm

Hand force FH: 200* N

F=Retaining force: 1200 N

D: 25

E: 38


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04366-014540

Part Number
04366-014540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
D E F G B L H K M J N S U T P R V A max. A=Clamping height Version Grip Weight (ERP)
(kg)

413.81 €

1 4 Days 63200*12002538134040M81232201622.5M6x1225M669.578.110745.944.1with handle left-hand versionwith handle0.7240

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 left Item Swing Clamp
Version 2 standard RoHS yes

This page is Swing clamp left, carbon steel, standard (04366), part number 04366-014540.
You can find the detail information about specifications and dimensions on part number 04366-014540.

Variation of this product

Part Number
04366-003232
04366-004540
04366-013232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
D E F G B L H K M J N S U T P R V A max. A=Clamping height Version Grip Weight (ERP)
(kg)

301.07 €

1 4 Days 46150*8001830103230M6825151417M4x8-M55157.5-32.631.4without gripwithout0.2800

390.98 €

1 4 Days 63200*12002538134040M81232201622.5M6x12-M669.578.1-45.944.1without gripwithout0.6416

321.06 €

1 4 Days 46150*8001830103230M6825151417M4x820M55157.57332.631.4with handle left-hand versionwith handle0.3028

Tech Support