Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04364-15-00601 |
04364-15-01001 |
04364-15-10601 |
04364-15-11001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | Tightening torque max. (Nm) | Clamping force (kN) | L=Length | H1 | Version 1 | H=Height | B=Width | L2 | L3 | B1 | L1 | L4 | B3 | D2 | S1 | S2 | H2 | H3 | D=diameter | H4 | B2 | H6 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,062.60 € | 1 | 4 Days | M12 | 25 | 6 | 50 | 168 | swivel to the left | 50 | 70 | 55 | 50 | 58 | 66 | 38 | 22 | 49 | 25 | 10 | 25 | 20 | 6.6 | 30 | 44 | 104 | 2.3000 | ||
1,219.92 € | 1 | 4 Days | M16 | 35 | 10 | 60 | 199 | swivel to the left | 61 | 90 | 65 | 60 | 74 | 79 | 42 | 28 | 59 | 33 | 12 | 33 | 25 | 9 | 35 | 61 | 120 | 4.1000 | ||
1,062.60 € | 1 | 4 Days | M12 | 25 | 6 | 50 | 168 | swivel to the right | 50 | 70 | 55 | 50 | 58 | 66 | 38 | 22 | 49 | 25 | 10 | 25 | 20 | 6.6 | 30 | 44 | 104 | 2.3000 | ||
1,219.92 € | 1 | 4 Days | M16 | 35 | 10 | 60 | 199 | swivel to the right | 61 | 90 | 65 | 60 | 74 | 79 | 42 | 28 | 59 | 33 | 12 | 33 | 25 | 9 | 35 | 61 | 120 | 4.1000 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | A | Item | Swing Clamp | SW=key width | 19 |
H5 | 24 | Form definition | with clamping arm | PL Edelstahl | no |
Configure
Basic Attributes
D1=Thread
Tightening torque max.(Nm)
Clamping force(kN)
L=Length
H1
Version 1
H=Height
B=Width
L2
L3
B1
L1
L4
B3
D2
S1
S2
H2
H3
D=diameter
H4
B2
H6
Filter by standard shipping days
Optional Attributes