Manufacturer part number: 04364-05-1060
Brand: NORELEM
Price: 645.84 €
Delivery time: 4 Days
Version 1: swivel to the right
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04364-05-1060
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | B | H1 | 164 | Item | Swing Clamp |
H=Height | 105 | B=Width | 90 | L3 | 50 |
B1 | 70 | Version 2 | extended clamping travel | D2 | 26 |
S1 | 31 | S2 | 10 | H2 | 31 |
H3 | 15 | D=diameter | 11 | H4 | 30 |
SW=key width | 19 | H5 | 29 | H6 | 10 |
Form definition | without clamping arm | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 1.6000 |
This page is Swing clamp, extended clamping travel, form B without clamping arm, carbon steel (04364), part number 04364-05-1060.
You can find the detail information about specifications and dimensions on part number 04364-05-1060.
Part Number |
---|
04364-05-0060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 |
---|---|---|---|---|---|
645.84 € | 1 | 4 Days | swivel to the left |