Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04364-05-0061 |
04364-05-1061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | |
---|---|---|---|---|---|
714.84 € | 1 | 4 Days | swivel to the left | ||
714.84 € | 1 | 4 Days | swivel to the right |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | A | D1=Thread | M12 | Tightening torque max.(Nm) | 28 |
Clamping force(kN) | 6 | L=Length | 50 | H1 | 164 |
Item | Swing Clamp | H=Height | 105 | B=Width | 90 |
L2 | 55 | L3 | 50 | B1 | 70 |
L1 | 66 | Version 2 | extended clamping travel | D2 | 26 |
S1 | 31 | S2 | 10 | H2 | 31 |
H3 | 15 | D=diameter | 11 | H4 | 30 |
SW=key width | 19 | B2 | 22 | H5 | 29 |
H6 | 10 | Form definition | with clamping arm | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 2.0000 |