Hold-down clamp with cam lever, carbon steel, swivelling (04610) (04610-150)

Hold-down clamp with cam lever, carbon steel, swivelling (04610) 04610-150

Product Details:

Manufacturer part number: 04610-150

Brand: NORELEM

Price: 282.33

Delivery time: 4 Days


Technical Data:

C: 32 mm

Hand force FH: 150* N

F=Retaining force: 1100 N

D: 31

E: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04610-150

Part Number
04610-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
D E F G B L A=Height K J N S Y max. T P R O X max. Y min. Q I H=Wide X min. M= length Weight (ERP)
(kg)

282.33 €

1 4 Days 32150*110031206310912285532402530.553.6M814101.848.641.46.61.25236.4220.4800

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 with cam lever Item Hold-Down Clamp
Version 2 swivelling Actuation lever Kind of fastening bore
Application rough and machined parts RoHS yes

This page is Hold-down clamp with cam lever, carbon steel, swivelling (04610), part number 04610-150.
You can find the detail information about specifications and dimensions on part number 04610-150.

Variation of this product

Part Number
04610-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
D E F G B L A=Height K J N S Y max. T P R O X max. Y min. Q I H=Wide X min. M= length Weight (ERP)
(kg)

235.43 €

1 4 Days 25.5100*700251650891022452632202443.5M61181.540.534.55.514231.5180.2500

Tech Support