Swing clamp mini, carbon steel (04364) (04364-0100)

Swing clamp mini, carbon steel (04364) 04364-0100

Product Details:

Manufacturer part number: 04364-0100

Brand: NORELEM

Price: 149.21

Delivery time: 4 Days


Technical Data:

C: 18 mm

Hand force FH: 100* N

F=Retaining force: 1100 N

Version 1: left

A: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04364-0100

Part Number
04364-0100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
Version 1 A D E F G B L H K M J N S Y max. U T X=Clamping height P R O V X max. Y min. Q I Weight (ERP)
(kg)

149.21 €

1 4 Days 18100*1100left301845.849261082211.54.365022.824.94.3M422.31560.82725.321.93610.1116

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Item Swing Clamp
Version 2 mini Actuation lever RoHS yes

This page is Swing clamp mini, carbon steel (04364), part number 04364-0100.
You can find the detail information about specifications and dimensions on part number 04364-0100.

Variation of this product

Part Number
04364-0150
04364-0200
04364-0300
04364-1100
04364-1150
04364-1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
Version 1 A D E F G B L H K M J N S Y max. U T X=Clamping height P R O V X max. Y min. Q I Weight (ERP)
(kg)

172.47 €

1 4 Days 23150*1800left402361.3663514103015.35.386328.534.95.3M530.62081.1343431.5451.40.2524

219.70 €

1 4 Days 30200*2200left503076.5824518163720.78.488045.540.78.4M831.726121.44839.732.7651.50.5733

282.33 €

1 4 Days 40300*3500left6040931005522204525.410.481005749.410.5M1035.533151.76446.938851.91.2120

149.21 €

1 4 Days 18100*1100right301845.849261082211.54.365022.824.94.3M422.31560.82725.321.93610.1136

172.47 €

1 4 Days 23150*1800right402361.3663514103015.35.386328.534.95.3M530.62081.1343431.5451.40.2499

219.70 €

1 4 Days 30200*2200right503076.5824518163720.78.488045.540.78.4M831.726121.44839.732.7651.50.6153

Tech Support