Swing clamp mini, carbon steel (04363) (04363-0100)

Swing clamp mini, carbon steel (04363) 04363-0100

Product Details:

Manufacturer part number: 04363-0100

Brand: NORELEM

Price: 149.21

Delivery time: 4 Days


Technical Data:

Surface finish body: black oxidised

C: 18 mm

Hand force FH: 100* N

F=Retaining force: 800 N

Version 1: left


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04363-0100

Part Number
04363-0100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
Version 1 A D E G B L H K M J N S Y max. U T X=Clamping height P R O V X max. Y min. Q I PL Edelstahl Weight (ERP)
(kg)

149.21 €

1 4 Days black oxidised18100*800left301852261082211.54.365022.824.84.3M422.41661.22725.222360.8-0.1352

Loading...

  1. 1

Basic information

Main material High carbon steel Item Swing Clamp Version 2 mini
Actuation lever RoHS yes

This page is Swing clamp mini, carbon steel (04363), part number 04363-0100.
You can find the detail information about specifications and dimensions on part number 04363-0100.

Variation of this product

Part Number
04363-01001
04363-0150
04363-01501
04363-0200
04363-02001
04363-0300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body C
(mm)
Hand force FH
(N)
F=Retaining force
(N)
Version 1 A D E G B L H K M J N S Y max. U T X=Clamping height P R O V X max. Y min. Q I PL Edelstahl Weight (ERP)
(kg)

160.47 €

1 4 Days nickel-plated18100800left301852261082211.54.365022.824.84.3M422.41661.22725.222360.8no0.1340

172.47 €

1 4 Days black oxidised23150*1500left4023683514103015.35.386328.534.75.3M530.81981.53433.831.7451-0.2742

189.83 €

1 4 Days nickel-plated231501500left4023683514103015.35.386328.534.75.3M530.81981.53433.831.7451no0.2720

219.70 €

1 4 Days black oxidised30200*2100left5030874518163720.78.488045.540.68.4M831.924121.84839.632.9651.2-0.6720

246.47 €

1 4 Days nickel-plated302002100left5030874518163720.78.488045.540.68.4M831.924121.84839.632.9651.2no0.6250

282.33 €

1 4 Days black oxidised40300*2800left60401075522204525.410.481005749.210.5M1035.730152.36446.738.2851.5-1.3480

Tech Support