Manufacturer part number: 04421-080812
Brand: NORELEM
Price: 1,270.98 €
Delivery time: 4 Days
Surface finish body: nitrided and black oxidised
Surface finish component: anodized
Form: B
Travel path: 8
Weight (ERP): 1.6500 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04421-080812
Part Number
|
---|
04421-080812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Surface finish component | Form | Travel path | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
1,270.98 € | 1 | 4 Days | nitrided and black oxidised | anodized | B | 8 | 1.6500 |
Loading...
Main material | mild steel | Component material | aluminium | Component colour | blue |
---|---|---|---|---|---|
Version 1 | with separate clamping and interlocking | Item | Floating Clamp | Clamping force(N) | 8000 |
Load capacity(N) | 8000 | max. clamping travel | 12 | RoHS | yes |
This page is Floating clamp with separate clamp and interlock, mild steel nitrided (04421), part number 04421-080812.
You can find the detail information about specifications and dimensions on part number 04421-080812.
Part Number |
---|
04421-100812 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface finish body | Surface finish component | Form | Travel path | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
1,184.04 € | 1 | 4 Days | nitrided, black oxidised and ground | anodised | A | 10 mm | 2.1000 |