Toe clamps, Form A (04570) (04570-1008)

Toe clamps, Form A (04570) 04570-1008

Product Details:

Manufacturer part number: 04570-1008

Brand: NORELEM

Price: 125.61

Delivery time: 4 Days


Technical Data:

B=Width: 30 mm

B1: 11 mm

Clamping force: 8500 N

D=diameter: 6 mm

G=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04570-1008

Part Number
04570-1008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
Clamping force
(N)
D=diameter
(mm)
G=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

125.61 €

1 4 Days 301185006M10819724432912500.1521

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Tempered, black oxidised Form A Version 1 Fixed
Application Blanks Item Toe clamp Kind of fastening Fastening holes

This page is Toe clamps, Form A (04570), part number 04570-1008.
You can find the detail information about specifications and dimensions on part number 04570-1008.

Variation of this product

Part Number
04570-0806
04570-1209
04570-1610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
Clamping force
(N)
D=diameter
(mm)
G=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Tightening torque
(Nm)
Weight (ERP)
(kg)

107.13 €

1 4 Days 251070006M861571.633524.510250.0821

144.09 €

1 4 Days 3512200008M12923102.35543716900.2678

178.75 €

1 4 Days 40144000010M161025103.266545202000.4234

Tech Support