Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04203-312115100 |
04203-312115125 |
04203-312150125 |
04203-312150160 |
04203-316150125 |
04203-316150160 |
04203-320187160 |
04203-320187200 |
04203-320235200 |
04203-320235250 |
04203-324235200 |
04203-324235250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping force (kN) | L=Length | H1 | L2 | B1 | L1 | E | B | H2 | H3 | D=diameter | H4 | H clamping range | Fastening screw(s) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.41 € | 1 | 4 Days | 30 | 115 | 18 | 30 | 30 | 25 | 11 | 44 | 27 | 17 | 13 | 12 | 0-30 | M12X100 | 0.6390 | ||
105.45 € | 1 | 4 Days | 30 | 115 | 18 | 30 | 30 | 25 | 11 | 44 | 27 | 17 | 13 | 12 | 0-55 | M12X125 | 0.8027 | ||
108.98 € | 1 | 4 Days | 40 | 150 | 20 | 36 | 41 | 35 | 12 | 55 | 36 | 21 | 17 | 17 | 0-50 | M12X125 | 1.5350 | ||
108.98 € | 1 | 4 Days | 40 | 150 | 20 | 36 | 41 | 35 | 12 | 55 | 36 | 21 | 17 | 17 | 0-70 | M12X160 | 1.5580 | ||
108.98 € | 1 | 4 Days | 40 | 150 | 20 | 36 | 41 | 35 | 12 | 55 | 36 | 21 | 17 | 17 | 0-40 | M16X125 | 1.6600 | ||
110.70 € | 1 | 4 Days | 40 | 150 | 20 | 36 | 41 | 35 | 12 | 55 | 36 | 21 | 17 | 17 | 0-70 | M16X160 | 1.8640 | ||
161.68 € | 1 | 4 Days | 60 | 187 | 30 | 44 | 30 | 44 | 14 | 62 | 42 | 27 | 21 | 20 | 0-40 | M20X160 | 2.7540 | ||
161.68 € | 1 | 4 Days | 60 | 187 | 30 | 44 | 30 | 44 | 14 | 62 | 42 | 27 | 21 | 20 | 0-80 | M20X200 | 2.8340 | ||
209.11 € | 1 | 4 Days | 75 | 235 | 31 | 47 | 30 | 60 | 17 | 70 | 51 | 34 | 25 | 24 | 0-70 | M20X200 | 4.0720 | ||
212.64 € | 1 | 4 Days | 75 | 235 | 31 | 47 | 30 | 60 | 17 | 70 | 51 | 34 | 25 | 24 | 0-100 | M20X250 | 4.1720 | ||
216.15 € | 1 | 4 Days | 75 | 235 | 31 | 47 | 30 | 60 | 17 | 70 | 51 | 34 | 25 | 24 | 0-50 | M24X200 | 4.3740 | ||
221.43 € | 1 | 4 Days | 75 | 235 | 31 | 47 | 30 | 60 | 17 | 70 | 51 | 34 | 25 | 24 | 0-100 | M24X250 | 4.7000 |
Loading...
Main material | High carbon steel | Main colour | galvanised | Form | C |
---|---|---|---|---|---|
Version 1 | adjustable | Item | Clamp Strap | Version 2 | with stud |
RoHS | yes |
Configure
Basic Attributes
Clamping force(kN)
L=Length
H1
L2
B1
L1
E
B
H2
H3
D=diameter
H4
H clamping range
Fastening screw(s)
Filter by standard shipping days
Optional Attributes