Clamp strap adjustable, form B, carbon steel, galvanized, with T-slot nut (04203) (04203-212150160)

Clamp strap adjustable, form B, carbon steel, galvanized, with T-slot nut (04203) 04203-212150160

Product Details:

Manufacturer part number: 04203-212150160

Brand: NORELEM

Price: 119.49

Delivery time: 4 Days


Technical Data:

Clamping force: 35 kN

L=Length: 150

H1: 20

Slot width: 12

L2: 36


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04203-212150160

Part Number
04203-212150160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(kN)
L=Length H1 Slot width L2 B1 L1 E B H2 H3 D=diameter H4 H clamping range Fastening screw(s) Weight (ERP)
(kg)

119.49 €

1 4 Days 3515020123641351255362117170-70M12X1601.5910

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour galvanised Form B
Version 1 adjustable Item Clamp Strap Version 2 with t-slot nut
RoHS yes

This page is Clamp strap adjustable, form B, carbon steel, galvanized, with T-slot nut (04203), part number 04203-212150160.
You can find the detail information about specifications and dimensions on part number 04203-212150160.

Variation of this product

Part Number
04203-210115100
04203-212115125
04203-214115125
04203-214150160
04203-216150160
04203-216187200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(kN)
L=Length H1 Slot width L2 B1 L1 E B H2 H3 D=diameter H4 H clamping range Fastening screw(s) Weight (ERP)
(kg)

100.17 €

1 4 Days 2511518103030251144271713120-40M10X1000.6130

101.93 €

1 4 Days 3011518123030251144271713120-55M12X1250.6860

103.68 €

1 4 Days 3011518143030251144271713120-55M12X1250.8505

123.01 €

1 4 Days 3515020143641351255362117170-70M12X1601.6100

126.55 €

1 4 Days 4015020163641351255362117170-70M16X1601.7980

172.20 €

1 4 Days 5518730164430441462422721200-80M16X2002.7150

Tech Support