Clamp strap adjustable, form A, carbon steel, galvanized (04203) (04203-125285)

Clamp strap adjustable, form A, carbon steel, galvanized (04203) 04203-125285

Product Details:

Manufacturer part number: 04203-125285

Brand: NORELEM

Price: 349.60

Delivery time: 4 Days


Technical Data:

Clamping force: 75 kN

L=Length: 285

H1: 35

Slot width: 20-22-24-28

L2: 51


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04203-125285

Part Number
04203-125285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(kN)
L=Length H1 Slot width L2 B1 L1 E B H2 H3 D=diameter H4 H clamping range Weight (ERP)
(kg)

349.60 €

1 4 Days 752853520-22-24-285130621773563525240-1004.3850

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour galvanised Form A
Version 1 adjustable Item Clamp Strap RoHS yes

This page is Clamp strap adjustable, form A, carbon steel, galvanized (04203), part number 04203-125285.
You can find the detail information about specifications and dimensions on part number 04203-125285.

Variation of this product

Part Number
04203-113115
04203-117150
04203-121187
04203-125235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(kN)
L=Length H1 Slot width L2 B1 L1 E B H2 H3 D=diameter H4 H clamping range Weight (ERP)
(kg)

84.35 €

1 4 Days 301151810-12-143030251144271713120-550.6566

105.45 €

1 4 Days 401502012-14-16-183641351255362117170-701.5200

137.08 €

1 4 Days 601873016-18-20-224430441462422721200-802.2520

195.06 €

1 4 Days 752353120-22-24-284730601770513425240-1003.6400

Tech Support