Clamp strap double sided, carbon steel (04190) (04190-05)

Clamp strap double sided, carbon steel (04190) 04190-05

Product Details:

Manufacturer part number: 04190-05

Brand: NORELEM

Price: 8.50

Delivery time: 4 Days


Technical Data:

F: 3.42 kN

L=Length: 32

H=Height: 8

B=Width: 12

D: 5.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04190-05

Part Number
04190-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(kN)
L=Length H=Height B=Width D L1 Weight (ERP)
(kg)

8.50 €

1 4 Days 3.42328125.580.0217

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 double sided Item Clamp Strap
RoHS yes

This page is Clamp strap double sided, carbon steel (04190), part number 04190-05.
You can find the detail information about specifications and dimensions on part number 04190-05.

Variation of this product

Part Number
04190-06
04190-08
04190-10
04190-12
04190-14
04190-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(kN)
L=Length H=Height B=Width D L1 Weight (ERP)
(kg)

10.34 €

1 4 Days 4.824010167100.0446

11.48 €

1 4 Days 8.775012209120.0845

15.99 €

1 4 Days 13.963162511160.1776

25.12 €

1 4 Days 20.280203214200.3603

41.86 €

1 4 Days 27.6100254016250.7137

52.34 €

1 4 Days 37.8125305018321.3570

Tech Support